text.skipToContent text.skipToNavigation

Alternate Catalog No. : R323XXXDK3ABSBSYS1UI

Catalog No. : 23XXXDK3ABSBSYS1UI

Description:  MVR, 3PH, 27KV, 800A, 12.5KA, 100FT

UPC: 75114368896

Molded Vacuum Recloser, Three Phase (Single Tank), 27kV, Pole Mounting Frame for MVR3. No Power Transformer. Control Model 651R Customer Selected. 100 Foot Standard Control Cable. 3 Voltage Sensors. Aerial Lug. Line and Load Side Arrester Brackets. Customer Specified Surge Arresters. Both Side and Top Bushing of MVR. Standard Position Indicators (Green/Open, Red/Closed). Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here