Alternate Catalog No. : R323XXXDGX2BXUSYC0WS
Catalog No. : 23XXXDGX2BXUSYC0WS
Description: MVR, 3PH, 27KV, 800A, 12.5KA, ARRES
UPC: 75114369183
Molded Vacuum Recloser, MVR, 3-Phase, 27kV, 800 Amps, 12.5kA, Pole Mount, Line and Load Arrester Frame, Includes (3) Non-Vented Wildlife Protectors - Top Bushing Only, NEMA 2-Hole Connector, SEL Control, 45 Foot 32 Pin Control Cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Special Features |
(3) Non-Vented Wildlife Protectors - Top Bushing Only |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI C37.60-2003 |