text.skipToContent text.skipToNavigation

Alternate Catalog No. : R32312BHSX2BXCSYS1TT

Catalog No. : 2312BHSX2BXCSYS1TT

Description:  MVR, 27KV, 150KV BIL,

UPC: 75114367707

MVR Molded Vacuum Recloser, 3 Phase, 27 kV/ 12.5 kA. , Pole Mount, 150kV BIL, Line and Load Arrester Brackets, 800 Amp Current. NEMA 2-Hole Terminals, . 6 Foot Control Cable. SEL 0351R4128111XXCAO.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Special Features

6 Foot Control Cable

Application

Three Phase

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60 - 2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here