Alternate Catalog No. : R32312BDS3SBHXSYS1PL
Catalog No. : 2312BDS3SBHXSYS1PL
Description: MVR, 3PH, 27KV, 800A, 150KV BIL,
UPC: 75114358484
Molded Vacuum Recloser, 3 Phase, 27kV, 800 Amps, 150 kV BIL, Pole Mounting, Single Oil Filled Control Power Transformer - 14400 - 120V, 1kVA, 1PRI/1SEC (Single Bushing). Control Model D - 651R Customer Selected, Special Cable, Three Voltage Sensors, Special Lug, Both Line and Load Side Arrestor Brackets, Surge Arrestors H - 21kV, 17kV MCOV. No Wildlife Protector. Standard Green Open/Red Closed Position Indicator. Ships Completely Assembled and Site Ready.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |