text.skipToContent text.skipToNavigation

Catalog No. : 22R101

Description:  RING TERM CU 24-15 AWG NO10 STUD

UPC: 786210811369

Insulation Piercing Magnet Wire Ring Terminal, Length .78 Inches, Width .30 Inches, Length of Teeth .32 Inches, Width of Teeth .16 Inches, Stud Size 10, Wire Range #24 AWG - #15 AWG 404 Circular Mil Area - 4,110 Circular Mil Area, Copper Alloy, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.
  • For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.

Descriptors

Category

Electrical terminals

Special Features

Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.

Application

For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Sub Brand

Dragon Tooth

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

AWG-range

24-15

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10

Documents/Support Tools

Instruction Sheet

Click here