text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2255

Catalog No. : 2255-TB

Description:  1IN 90D LT CORD CONN .500-.625

UPC: 786210022550

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1 Inch, 90 Degree Bend, Meets Coast Guard CG293, Cord Range 0.500 to 0.625 Inch, Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Type

Strain Relief Cord Connectors-90 Degree

Special Features

Meets Coast Guard CG293

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B).

Specifications

Conductor Range

0.500 to 0.625 Inch

Material

Malleable Iron

Color

Metallic

Classifications

Brand Name

T&B IND FITTING

Dimensions

Size

1 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here