Alternate Catalog No. : 2250
Catalog No. : 2250-TB
Description: 1/2IN 90D LT CORD CONN .500-.625
UPC: 786210022505
Made or assembled in Canada.
Liquidtight Strain Relief Cord Connector, 1/2 Inch, 90 Degree Bend, Meets Coast Guard CG293, Cord Range 0.500 to 0.625 Inch, Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable gland connector |
Type |
Strain Relief Cord Connectors-90 Degree |
Special Features |
Meets Coast Guard CG293 |
Application |
Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B). |
Specifications
Conductor Range |
0.500 to 0.625 Inch |
Material |
Malleable Iron |
Color |
Metallic |
Classifications
Brand Name |
T&B IND FITTING |
Standard |
UL E13938, CSA |
Dimensions
Size |
1/2 Inch |