text.skipToContent text.skipToNavigation

Catalog No. : 224

Description:  1 PLASTIC INSUL. BUSHING

UPC: 786210002248

1 Inch Non Metallic Insulated Bushing for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
UL E23018, CSA

Dimensions

Size

1-Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC001181 Sealing ring

Model

Other

Outer diameter

39.687 mm

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here