Catalog No. : 223-TB
Description: 3/4 PLASTIC INSUL. BUSHING
UPC: 786210002231
3/4 Inch Non Metallic Insulated Bushing for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| CSA | 52391000 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Outer diameter |
32.54 mm |
|
Material |
Plastic |
Documents/Support Tools
|
Sales Drawing |