text.skipToContent text.skipToNavigation

Catalog No. : 2213

Description:  1IN 45D LT CORD CONN .375-.500

UPC: 786210022130

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1 Inch, 45 Degree Bend, Meets Coast Guard CG293, Cord Range 0.375 to 0.500 Inch, Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Descriptors

Category

Cable gland connector

Special Features

Meets Coast Guard CG293

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B).

Specifications

Conductor Range

0.375 to 0.500 Inch

Material

Malleable Iron

Color

Metallic

Classifications

Brand Name

T&B Cord & Cable Fittings

Standard

UL E13938, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

19.84 mm

Suitable for cable diameter

9.525-12.7 mm

Material

Metal

Material quality

Other

Colour

Natural colour

Model

45°-elbow

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here