text.skipToContent text.skipToNavigation

Catalog No. : 2211-RP

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

For 8/2, 8/3, 10/4

Specifications

Bend

90 Degrees

Material

Zinc alloy

Classifications

Brand Name

Steel City / Iberville

Dimensions

Trade Size

1/2 Inch