text.skipToContent text.skipToNavigation

Catalog No. : 2210-V2-MFP

Description:  3/8 IN 90 DEG CONN AC90 FLIP-PAK/30

UPC: 622538131409

Fitting, 90 Degree, Trade Size 3/8 Inch, Clamping Range 0.40 Inch - 0.63 Inch, Zinc Alloy, Suggested Application AC90 14/2-10/2, 14/3-10/3, 14/4-12/3. Flip-pak of 30 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Special Features

Meets Coast Guard CG293

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B).

Specifications

Conductor Range

0.625 to 0.750 Inch

Material

Malleable Iron

Color

Metallic

Insulation

Bare

Classifications

Brand Name

Iberville

Standard

UL E13938, CSA

Dimensions

Size

3/4 Inch