text.skipToContent text.skipToNavigation

Catalog No. : 21MA-M

Description:  CABLE SHIELD ADAPTER

UPC: 783786345847

Grounding Rod Adapter Assembly, Size M - Insulation Diameter Range 1.370 to 1.630 inch. includes Silicone Lubricant, Molded Housing, Grounding Rod and Instruction Sheet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Diameter 1.37 to 1.63 in

Compliance and Certifications

REACH REACH 240 Compliant