text.skipToContent text.skipToNavigation

Catalog No. : 21741

Description:  INDENT DIE FOR FLAG TERM SIZE M 4/0

UPC: 786210217413

Indent Syle Die for Flag Type Terminal - Nest Die Terminal Size M, Wire Size 4/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Indent Syle Die for Flag Type Terminal - Nest Die Terminal Size M

Classifications

Brand Name

Application Tooling

Dimensions

Size

Wire Size 4/0

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here