text.skipToContent text.skipToNavigation

Catalog No. : 21738

Description:  INDENT DIE FOR FLAG TERM SIZE J 1/0

UPC: 786210217383

Indent Syle Die for Flag Type Terminal - Nest Die Terminal Size J, Wire Size 1/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Indent Syle Die for Flag Type Terminal - Nest Die Terminal Size J

Classifications

Brand Name

Application Tooling

Dimensions

Size

Wire Size 1/0

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here