text.skipToContent text.skipToNavigation

Catalog No. : 21732

Description:  INDENT DIE FOR G-M TERMINAL SIZE

UPC: 786210217321

Indent Syle Die for Flag Type Terminal - Indentor Die Terminal Size G,H,J,K,L,M, Wire Size 2,1,1/0,2/0,3/0,4/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Indent Syle Die for Flag Type Terminal - Indentor Die Terminal Size G,H,J,K,L,M

Classifications

Brand Name

Application Tooling

Dimensions

Size

Wire Size 2,1,1/0,2/0,3/0,4/0

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here