text.skipToContent text.skipToNavigation

Catalog No. : 21731

Description:  INDENT DIE FOR D,E,F TERMINAL SIZE

UPC: 786210217314

Indent Syle Die for Flag Type Terminal - Indentor Die Terminal Size D,E,F, Wire Size 8,6,4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Indent Syle Die for Flag Type Terminal - Indentor Die Terminal Size D,E,F

Classifications

Brand Name

Application Tooling

Dimensions

Size

Wire Size 8,6,4

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here