Catalog No. : 21710M
Description: INSTALL DIE FOR 13642M SIZE RG 2-1M
UPC: 786210865331
Installation Die for Insulated Terminal to Fit 13642M - Terminal Size RG Tubular, Wire Size 2-1, Military Listed
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Classifications
Brand Name |
Application Tooling |
Standard |
Military Listed |
Dimensions
Size |
Terminal Size RG Tubular, Wire Size 2-1 |
Compliance and Certifications
RoHS | Out of scope of RoHS |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
AWG-range |
2-1 |
Compression shape |
Round compression |
Documents/Support Tools
Sales Drawing |