text.skipToContent text.skipToNavigation

Catalog No. : 21708M

Description:  INSTALL DIE FOR 13642M SIZE RE 6 ML

UPC: 786210865317

Installation Die for Insulated Terminal to Fit 13642M - Terminal Size RE Tubular, Wire Size 6, Military Listed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Classifications

Brand Name

Application Tooling

Standard

Military Listed
Military Listed

Dimensions

Size

Terminal Size RE Tubular, Wire Size 6,

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here