Alternate Catalog No. : 2167-4 TN
Catalog No. : 2167-4TN
Description: COPPER TRANFORMER STUD ADAPTER
UPC: 783786763955
Tin Plated Aluminum Threaded Transformer Stud Adapter to Flat. 7.75 inch Overall Length. Pad 5.750 x 1.150 x .368 inch thick. (4) .562 inch Diameter holes with 1.375 inch Center to Center Spacing. Stud Size 5/8-11 UNC-2B. Includes Grease and Black Cap and Brass 5/8-11 Jam Nut.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Brass Jam Nut 5/8-11 UNC-2B. |
|
Application |
Stud to Flat Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.75 inches long |
Documents/Support Tools
|
SDS |