Catalog No. : 2166-V2-CP
Description: 1/2 IN NMD90/AC90 CONNECTOR BAG/2
UPC: 622538131546
Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
- To terminate a cable into a box or enclosure
- Suggested NMD90 (Loomex) 8/3. AC90: 8/2; 8/3-8/4; 10/4; 1/1; 2/1.
Descriptors
Category |
Strain reliefs |
Application |
For 12/2-8/2, 12/3-8/3, 14/4-10/4 |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Iberville |
Standard |
CSA 3313 |
Dimensions
Trade Size |
1/2 Inch |
Nominal size in inch |
1/2 inch |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Connection type screw connection to housing |
Thread |
One-piece |
Y |
Material housing |
Other |
Surface protection |
Untreated |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit FI |
N |