text.skipToContent text.skipToNavigation

Catalog No. : 2115BSJ-W25

Description:  METER SOCKET,6-JAW, 25FT CABLE

UPC: 75114152082

Series 2115 Basic Meter Socket Prewired with Polyethylene Control Cable and Plastic Plug-in Bottom Sealtite Flexible Armored Cable Jacket. Heavy-Duty Padlock-Type Sealing Ring. Heavy-Duty Wrap-Around Pole-Mount Bracket. 6-Jaw with (7) #12s Prewired with J wiring (1-White/Black, 2-White, 3-Black, 4-Red, 5-Orange, 6-Blue, Ground is Green). Top Cable Termination - Weathered for Drip Loop. 25 Foot Cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Heavy Duty Wrap Around Pole Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn