text.skipToContent text.skipToNavigation

Catalog No. : 2115AFJC29-40305

Description:  METER SOCKET W/AN TYPE CONNECTOR

UPC: 783786449798

Series 2115 Basic Meter Socket Prewired with Polyethylene Control Cable and Plastic Plug-in Bottom Sealtite Flexible Armored Cable Jacket. Snap Action Sealing Ring. Standard Pole-/Wall-Mount Bracket. 4-Jaw with (5) #12s Prewired with J wiring (1-Black, 2-White, 3-Red, 4-Blue, Ground is Green). Top Cable termination - AN-Type Box Connector. 29 Foot Cable. With Technical Details on Document 40305.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Standard Pole/Wall Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn