text.skipToContent text.skipToNavigation

Catalog No. : 2111NSM-N30

Description:  METER SOCKET

UPC: 783786596157

Series 2111 Basic Meter Socket Prewired with Polyethylene Control Cable and plastic plug-in bottom. Snap-action sealing ring. Standard Socket Only. 6-Jaw with (7) #12s prewired with M wiring (1 - Black, 2 - White, 3 - White/Black, 4 - Qrange, 5 - Red, 6 - Blue, Ground is Green). No Top Cable Termination - 30 foot Cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Standard Socket Only

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn