text.skipToContent text.skipToNavigation

Catalog No. : 2111DTJ-W25

Description:  METER SOCKET

UPC: 75114341035

Series 2111 Basic Meter Socket Prewired with Polyethylene Control Cable and plastic plug-in bottom. D - Lock Sealing Ring and Pole/Wall-Mount Bracket. TJ - 6 Jaws with automatic Shorting Switch with J Wiring (1-White/Black, 2-White, 3-Black, 4-Red, 5-Orange, 6-Blue, Ground is Green). Top Cable Termination W - Weathered for Drip Loop. Length 25 Foot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Pole/Wall Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn