Catalog No. : 2111BFJ-N25
Description: METER BASE, PREWIRED FJ, 25FT
UPC: 783786814893
Series 2111 Basic Meter Socket Prewired with Polyethylene Control Cable and plastic plug-in bottom. Heavy-duty padlock-type sealing ring. Heavy-duty wrap-around pole-mount bracket. 4-Jaw with (5) #12s prewired with J wiring. No Top Cable Termination - 25 foot Cable.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency. |
|
Application |
Utility Applications |
Specifications
|
Voltage Rating |
600 V |
|
Terminal |
Screw Terminals |
|
Mounting |
Heavy Duty Wrap Around Pole Mount Bracket |
|
Enclosure |
Die Cast Aluminum |
|
Amperage Rating |
100 A |
Classifications
|
Brand Name |
Joslyn |