text.skipToContent text.skipToNavigation

Catalog No. : 2111ASJ-C30

Description:  METER SOCKET

UPC: 783786596034

Series 2111 Basic Meter Socket Prewired with Polyethylene Control Cable and plastic plug-in bottom. Snap-action sealing ring. Standard pole-/wall-mount bracket. 6-Jaw with (7) #12s prewired with J wiring (1-White/Black, 2-White, 3-Black, 4-Red, 5-Orange, 6-Blue, Ground is Green). Top Cable Termination AN-type Box Connector - 30 foot Cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Standard Pole/Wall Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn