text.skipToContent text.skipToNavigation

Catalog No. : 2102NTB

Description:  METER SOCKET, 6-JAW

UPC: 783786596010

Series 2102 Meter Socket with two 1 inch hubs and ground wire, Snap action sealing ring. standard socket only - wall-mount. 6-Jaw with Automatic Shorting Device. Hub Plug Option - Cable Connector on Top, 1 inch plug with hole on bottom, 3/8 inch - 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Wall Mount

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn

Dimensions

Size

Depth 2.63 in , 66 mm