text.skipToContent text.skipToNavigation

Catalog No. : 2102BFA

Description:  METER BASE, 4 JAW, 2 ONE IN HUBS

UPC: 783786803279

Series 2102 Meter Socket with two 1 inch hubs and ground wire, Heavy duty padlock-type sealing ring. heavy duty wrap around pole mount bracket. 4-Jaw, Hub Plug Option -Male plastic plug top and female plastic plug with hole on bottom.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Heavy Duty Wrap Around Pole Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn

Dimensions

Size

Depth 2.63 in , 66 mm