text.skipToContent text.skipToNavigation

Catalog No. : 20MA-L

Description:  METAL ADAPTER

UPC: 783786659647

Corrugated Contact Welded Adapter Assembly, Size L - Insulation Diameter Range 1.180 to 1.465 inch. includes Silicone Lubricant, (2) Hose Clamps, Molded Housing, Contact Assembly, Wooden Plug and Instruction Sheet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS