text.skipToContent text.skipToNavigation

Catalog No. : 20LF

Description:  LUBRICANT/FLUID 20CC

UPC: 783786652242

Silicone Lubricant Fluid, 20 CC, in a Plastic Packet/Tube. Translucent/Clear. 500 Tubes per Carton. For use with Splices only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Application

For Use with Splices

Specifications

Container

Packet

Form

Fluid

Specific Gravity

1

Dielectric Strength

400 V per mil

Material

Silicone

Color

Translucent - Clear

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

20 CC