text.skipToContent text.skipToNavigation

Catalog No. : 204210S

Description:  INSUL PRC WIRE SPLICE CU 12-4 AWG

UPC: 786210867755

Insulation Piercing Magnet Wire Splice, Length .69 Inches, Width .53 Inches, Height .53 Inches, Wire Range #12 AWG - #4 AWG 10,380 Circular Mil Area - 52,480 Circular Mil Area, Copper Alloy, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.
  • For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.

Descriptors

Category

Wire or cable compression splice

Special Features

Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.

Application

For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Sta-Kon

Sub Brand

Dragon Tooth

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-4

Model

Standard version

Sleeve form

Short

Suitable for solid cores

N

Useful for stranded conductors

N

Suitable for fine strand conductors

N

Suitable for high temperatures (to 650 °C)

N

Suitable for insulated varnish

Y

Suitable for round conductors

Y

Suitable for flat conductors

Y

Material

Copper

Surface protection

Tinned

Insulation

None

Type of connection

End connector

Number of branches

0

Oil stop/centre bar

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here