text.skipToContent text.skipToNavigation

Catalog No. : 2042-35

Description:  CU TP TRAN STUD ADPTR 6HOLE1IN

UPC: 75114369596

Copper Tin-Plated Transformer Stud Adapter for NEMA Pad-Style Connections - Six-Hole Transformer Stud Adapter, Stud Size 1-14. (6) 1/2 inch Bolt Holes. 3/8 inch Thick x 3.5 inch Wide x 7 inch Long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from High Conductivity Copper
  • Tin-Plated to Resist Corrosion
  • Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs

Descriptors

Category

Electrical underground bus connector

Special Features

6-Hole Pad

Specifications

Connection

Mechanical

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Size

Length 7 in , Width 3-1/2 in