text.skipToContent text.skipToNavigation

Catalog No. : 2015

Description:  SILICON SEALANT - 5GRAM TUBE

UPC: 783786852802

5 gram packet silicon sealant
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Application

Seals Electrical Connections from oxygen, moisture and dust.

Specifications

Container

Plastic tube

Material

Silicone

Color

White

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

5 gram

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here