text.skipToContent text.skipToNavigation

Catalog No. : 200TC-4

Description:  DIRECT TEST METER ADAPTER

UPC: 783786477197

15-35kV 200 Amp, Loadbreak Direct Voltage Test Port Adapter for all Loadbreak or Deadbreak connectors with a direct access port to a maximum line-to-ground voltage of 21.1kV. It is designed for use with CHANCE Auto-Ranging Voltage Indicator, Catalog No. C403-3374 only. Includes Direct Voltage Test Port Adapter, Tube of Lubricant and Operating Instructions.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

For use with Chance Meters

Specifications

Material

EPDM Rubber

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here