Catalog No. : 200ECSG3-24
Description: COLDSHRINK CU BRD/FRCE SPRNG KIT 24
UPC: 783786079797
Power Cable Seal Kit, Cold-Shrinkable Seal with Copper Braid & Constant Force Spring. Size Range .80 inch to 1.50 inch jacket diameters. Maximum installed diameter is approximately 2 inches. 24 inch Braid
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal connector kit |
Classifications
Brand Name |
ELASTIMOLD |