text.skipToContent text.skipToNavigation

Catalog No. : 200ECS-G3-60

Description:  SEALING AND GROUNDING KIT 60 IN

UPC: 75114121286

15/25/35kv, Cold-Shrinkable Seal kit, Size range .80 inch to 1.5 inch jacket diameters, maximum installed diameter is approximately 2 inches. 60 inch long braid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

60 in