text.skipToContent text.skipToNavigation

Catalog No. : 200ATM-38S

Description:  HEX ASSEMBLY TOOL, STEEL

UPC: 783786483686

Assembly Tool, Hex Tool, Steel, Used to tighten Bushing Inserts. Drive Adapter with Socket. Electro Zinc Plating with Clear Chromate Finish. Socket 3/8 Drive, 7/16 12 Point Socket. Socket Dimension: 0.653 x 0.940 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Torque tools

Application

Tighten Bushing Inserts

Specifications

Battery

No

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD