Catalog No. : 200011
Description: BUSHING,CABLE,.545INCH
UPC: 708917203995
DuraGard Accessory- Bushing Cable- .545 inch (minimum limit of 85 percent of O.D. Size for sealing).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
0.545 Inches |
Documents/Support Tools
Sales Drawing |