text.skipToContent text.skipToNavigation

Catalog No. : 200005

Description:  BUSHING,CABLE,1 INCH

UPC: 708917128014

DuraGard Accessory- Bushing Cable- 1 inch (minimum limit of 85 percent of O.D. Size for sealing).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here