text.skipToContent text.skipToNavigation

Catalog No. : 200-28-1

Description:  COPPER FOIL TAPE -CUT

UPC: 783786335756

15/25/35 kV, Copper Foil Tape - Cut, Carries Very Low Current. 6 inch Length, 0.375 inch Wide, 0.0026 inch Thick. Pressure Sensitive Conductive Acrylic Adhesive Tape with Backing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Copper

Classifications

Brand Name

ELASTIMOLD