text.skipToContent text.skipToNavigation

Catalog No. : 1TBD8

Description:  GRAINGER ERG50, 18-50 LB TIE TOOL

UPC: 786209872555

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable tie gun

Specifications

Cable Tie Material

Nylon 6.6

Dimensions

Cable Tie Width

0.094 to 0.184 in , 2.39 to 4.67 mm

ETIM EC000453 Cable tie tool

Material cable tie

Plastic

Width cable tie

2.39-4.67 mm

Tensioning strength

Adjustable

Material tool

Other

Property

Automatic cut off

MIL specified

N