text.skipToContent text.skipToNavigation

Catalog No. : 1SVR760669R9400

Description:  CM-IVN.P COUPLING UNIT

UPC: 4016779852678

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Insulation Monitoring Relays

Function

Accessory - Coupling unit for voltage expansion of CM-IWN.1
Up to 690 V AC
Up to 1000 V DC

Terminal Type

Screwless Terminals

Product Main Type

CM-IVN

Ambient Air Temperature

Operation -25 ... +60 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity UL/CSA

Flexible 2x 18-16AWG
Rigid 2x 20-16 AWG

Object Classification Code

B

Classifications

ETIM 4

EC001444 - Insulation and earth fault monitoring relay

ETIM 5.0

EC001444 - Insulation and earth fault monitoring relay

ETIM 6.0

EC001444 - Insulation and earth fault monitoring relay

ETIM 7

EC001444 - Insulation and earth fault monitoring relay

eClass

7.0 27371807

Dimensions

Product Net Width

45 mm

Product Net Height

85.6 mm

Product Net Depth / Length

104.8 mm

Product Net Weight

0.165kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

97 mm

Package Level 1 Height

109 mm

Package Level 1 Depth / Length

52.5 mm

Package Level 1 Gross Weight

0.189 kg

Package Level 1 EAN

4016779852678

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85043121

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP