text.skipToContent text.skipToNavigation

Catalog No. : 1SVR740670R0200

Description:  CM-IWS.2P INSULATION MON.

UPC: 4016779852654

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Insulation Monitoring Relays

Function

Unearthed AC systems
Up to 400 V AC

Output

1 c/o (SPDT) contact

Rated Control Supply Voltage

24 ... 240 V AC / DC

Measuring Range

1 ... 100 kΩ

Terminal Type

Screwless Terminals

Product Main Type

CM-IWS

Ambient Air Temperature

Operation -25 ... +60 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Output Circuit 300 V AC

Contact Rating UL/CSA

B300

Connecting Capacity UL/CSA

Flexible 2x 18-16AWG
Rigid 2x 20-16 AWG

Object Classification Code

B

Classifications

ETIM 4

EC001444 - Insulation and earth fault monitoring relay

ETIM 5.0

EC001444 - Insulation and earth fault monitoring relay

ETIM 6.0

EC001444 - Insulation and earth fault monitoring relay

ETIM 7

EC001444 - Insulation and earth fault monitoring relay

eClass

7.0 27371807

Dimensions

Product Net Width

22.5 mm

Product Net Height

85.6 mm

Product Net Depth / Length

103.7 mm

Product Net Weight

0.13kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

97 mm

Package Level 1 Height

109 mm

Package Level 1 Depth / Length

30 mm

Package Level 1 Gross Weight

0.155 kg

Package Level 1 EAN

4016779852654

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP