text.skipToContent text.skipToNavigation

Catalog No. : 1SVR730831R0400

Description:  CM-ESS.2S VOLTAGE MON. RELAY

UPC: 4016779852197

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Single-Phase Current and Voltage Monitors

Function

Over- or undervoltage monitoring

Output

2 c/o (SPDT) contacts

Rated Control Supply Voltage

110 ... 130 V AC

Measuring Range

3 ... 30 V
6 ... 60 V
30 ... 300 V
60 ... 600 V

Terminal Type

Screw Terminals

Product Main Type

CM-ESS

Time Range

0 s or 0.1 ... 30 s tripping delay (ON)

Ambient Air Temperature

Operation -20 ... +60 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Output Circuit 300 V AC

Contact Rating UL/CSA

B300

Connecting Capacity UL/CSA

Flexible 1x 18-14 AWG
Flexible 2x 18-16AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-14 AWG

Tightening Torque UL/CSA

7.08 in·lb

Object Classification Code

B

Classifications

ETIM 4

EC001438 - Voltage monitoring relay

ETIM 5.0

EC001438 - Voltage monitoring relay

ETIM 6.0

EC001438 - Voltage monitoring relay

ETIM 7

EC001438 - Voltage monitoring relay

eClass

7.0 27371801

Dimensions

Product Net Width

22.5 mm

Product Net Height

85.6 mm

Product Net Depth / Length

103.7 mm

Product Net Weight

0.181 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

97 mm

Package Level 1 Height

109 mm

Package Level 1 Depth / Length

30 mm

Package Level 1 Gross Weight

0.204 kg

Package Level 1 EAN

4016779852197

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP