text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR730740R9100

Description:  CM-TCS.21S TEMPERATURE MON.

UPC: 4016779852746

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Measuring & Monitoring Relays

Spécifications

Product Line Type

Temperature Monitoring Relays

Function

Overtemperature monitoring
Undertemperature monitoring
Over- and undertemperature monitoring
1 sensor circuit
Short-circuit detection

Output

2 x 1 c/o or 1 x 2 c/o contacts, configurable

Rated Control Supply Voltage

24 V AC / DC

Measuring Range

-50 ... +50 °C

Terminal Type

Screw Terminals

Product Main Type

CM-TCS

Ambient Air Temperature

Operation -40 ... +60 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Output Circuit 300 V AC

Contact Rating UL/CSA

B300

Connecting Capacity UL/CSA

Flexible 1x 18-14 AWG
Flexible 2x 18-16AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-14 AWG

Tightening Torque UL/CSA

7.08 in·lb

Object Classification Code

B

Classifications

ETIM 4

EC001446 - Temperature monitoring relay

ETIM 5.0

EC001446 - Temperature monitoring relay

ETIM 6.0

EC001446 - Temperature monitoring relay

ETIM 7

EC001446 - Temperature monitoring relay

eClass

7.0 27371810

Dimensions

Product Net Width

22.5 mm

Product Net Height

85.6 mm

Product Net Depth / Length

103.7 mm

Product Net Weight

0.138 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

97 mm

Package Level 1 Height

109 mm

Package Level 1 Depth / Length

30 mm

Package Level 1 Gross Weight

0.163 kg

Package Level 1 EAN

4016779852746

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP