Catalog No. : 1SVR730712R2200
Description: CM-MSS.33S THERMISTOR RELAY
UPC: 4013614496646
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Thermistor Motor Protection Relays |
|
Function |
1 sensor circuit |
|
Output |
2 c/o (SPDT) contacts |
|
Rated Control Supply Voltage |
110 ... 130/220 ... 240 V AC/V AC |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CM-MSS |
|
Ambient Air Temperature |
Operation -25 ... +60 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Maximum Operating Voltage UL/CSA |
Output Circuit 300 V AC |
|
Contact Rating UL/CSA |
B300 |
|
Connecting Capacity UL/CSA |
Flexible 1x 18-14 AWG |
|
Tightening Torque UL/CSA |
7.08 in·lb |
|
Object Classification Code |
B |
Classifications
|
ETIM 5.0 |
EC002568 - Temperature monitor (motor protection) |
|
ETIM 6.0 |
EC002568 - Relay for thermistor protection (PTC) |
|
ETIM 7 |
EC002568 - Relay for thermistor protection (PTC) |
|
eClass |
7.0 27371503 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
85.6 mm |
|
Product Net Depth / Length |
103.7 mm |
|
Product Net Weight |
0.172kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
97 mm |
|
Package Level 1 Height |
109 mm |
|
Package Level 1 Depth / Length |
30 mm |
|
Package Level 1 Gross Weight |
0.199 kg |
|
Package Level 1 EAN |
4013614496646 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ATEX Certificate |
EU Type Examination Certificate_TPS_18_ATEX_044254_0018_X |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |