text.skipToContent text.skipToNavigation

Catalog No. : 1SVR730700R0200

Description:  CM-MSS.22S THERMISTOR RELAY

UPC: 4013614496714

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Thermistor Motor Protection Relays

Function

1 sensor circuit
Auto, manual or remote reset

Output

2 c/o (SPDT) contacts

Rated Control Supply Voltage

24 V AC / DC

Terminal Type

Screw Terminals

Product Main Type

CM-MSS

Ambient Air Temperature

Operation -25 ... +60 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Output Circuit 300 V AC

Contact Rating UL/CSA

B300

Connecting Capacity UL/CSA

Flexible 1x 18-14 AWG
Flexible 2x 18-16AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-14 AWG

Tightening Torque UL/CSA

7.08 in·lb

Object Classification Code

B

Classifications

ETIM 5.0

EC002568 - Temperature monitor (motor protection)

ETIM 6.0

EC002568 - Relay for thermistor protection (PTC)

ETIM 7

EC002568 - Relay for thermistor protection (PTC)

eClass

7.0 27371503

Dimensions

Product Net Width

22.5 mm

Product Net Height

85.6 mm

Product Net Depth / Length

103.7 mm

Product Net Weight

0.132 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

97 mm

Package Level 1 Height

109 mm

Package Level 1 Depth / Length

30 mm

Package Level 1 Gross Weight

0.155 kg

Package Level 1 EAN

4013614496714

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP