text.skipToContent text.skipToNavigation

Catalog No. : 1SVR730006R0000

Description:  MAR.12 MARKER LABEL

UPC: 4016779925266

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Product Main Type

MAR

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

22.2 mm

Product Net Height

7.8 mm

Product Net Depth / Length

2 mm

Product Net Weight

0.001kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

40 mm

Package Level 1 Height

20 mm

Package Level 1 Depth / Length

3 mm

Package Level 1 Gross Weight

0.004 kg

Package Level 1 EAN

4016779064231

Ordering

Minimum Order Quantity

10

Customs Tariff Number

39269097

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP