text.skipToContent text.skipToNavigation

Catalog No. : 1SVR560730R3402

Description:  CM-UFD.M33 GRID FEEDING MON.

UPC: 4013614492921

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Grid-Feeding Monitoring Relays

Function

10 minutes average value monitoring
Interrupted neutral monitoring
Over- and undervoltage monitoring
Over- and underfrequency monitoring
ROCOF monitoring
Vector shift detection

Output

3 c/o (SPDT) contacts

Rated Control Supply Voltage

24 ... 240 V AC / DC

Measuring Range

0 ... 550 V AC

Terminal Type

Screw Terminals

Product Main Type

CM-UFD

Ambient Air Temperature

Operation -20 ... +60 °C
Storage -25 ... +50 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Output Circuit 300 V AC

Contact Rating UL/CSA

B300

Connecting Capacity UL/CSA

Flexible with Ferrule 1x 24-12 AWG
Flexible with Ferrule 2x 24-18 AWG
Flexible with Insulated Ferrule 1x 24-12 AWG
Flexible with Insulated Ferrule 2x 24-18 AWG
Flexible 1x 24-12 AWG
Flexible 2x 24-16 AWG
Rigid 1x 24-10 AWG
Rigid 2x 24-16 AWG

Tightening Torque UL/CSA

4.4 ... 5.3 in·lb

Object Classification Code

B

Classifications

ETIM 4

EC001438 - Voltage monitoring relay

ETIM 5.0

EC001438 - Voltage monitoring relay

ETIM 6.0

EC001438 - Voltage monitoring relay

ETIM 7

EC001438 - Voltage monitoring relay

eClass

7.0 27371801

Dimensions

Product Net Width

108 mm

Product Net Height

90 mm

Product Net Depth / Length

67 mm

Product Net Weight

0.304kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

121 mm

Package Level 1 Height

99 mm

Package Level 1 Depth / Length

71 mm

Package Level 1 Gross Weight

0.36 kg

Package Level 1 EAN

4013614492921

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP